IESNA:LM-63-2002
[TEST]P954182
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-735-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]42891
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
6342.6 7037 7650.3 8098.3 8185.1 7697.9 7129.4 6787.8 6740.2 7031.4
7608.3 8313.9 9089.6 10229.3 11206.6 11847.8 12564.7 13430 14446.5 15398.6
16207.8 16762.3 16636.3 16235.8 15056.9 12561.9 9406 6320.2 3617.9 2027.4
1355.3 924.1 400.4 207.2 72.8 0 0
6342.6 6997.8 7625.1 8067.5 8168.3 7700.7 7132.2 6773.8 6715 6992.2
7546.7 8227.1 8983.2 9982.9 11069.4 11660.2 12379.9 13189.2 14219.6 15135.3
15939 16524.3 16423.4 15995 14972.9 12634.7 9658 6521.8 3682.3 2005
1358.1 954.9 403.2 235.2 86.8 14 0
6342.6 7003.4 7602.7 8078.7 8241.1 7882.7 7308.6 6891.4 6776.6 6958.6
7437.5 8017.1 8773.2 9616 10699.7 11335.4 11948.6 12679.5 13634.4 14505.3
15362.1 15846.6 15827 15250.1 14519.3 12631.9 9980.1 6740.2 3987.6 2408.2
1657.7 1218.1 803.7 512.4 316.4 123.2 0
6342.6 6936.2 7527.1 8003.1 8269.1 8101.1 7588.7 7121 6891.4 6964.2
7297.4 7807.1 8375.5 9008.4 9943.7 10766.9 11413.8 12102.7 12906.3 13841.6
14653.7 15364.9 15793.4 15762.6 15703.8 15827 14718.1 12074.7 7541.1 3578.7
2257 1744.6 1251.7 809.3 397.6 98 0
6342.6 6888.6 7429.1 7924.7 8269.1 8386.7 8056.3 7611.1 7241.4 7112.6
7266.6 7627.9 8089.9 8630.4 9168 10002.5 10971.4 11640.6 12500.3 13390.8
14348.5 15157.7 15779.4 16258.2 16459.8 16823.9 17311.1 15860.6 12225.9 6832.6
2663 1232.1 831.7 523.6 263.2 33.6 0
6342.6 6838.2 7305.8 7787.5 8182.3 8467.9 8523.9 8269.1 7949.9 7683.9
7627.9 7784.7 8134.7 8512.7 9014 9529.2 10414.1 11579 12391.1 13046.3
13897.6 14930.9 16017.4 16986.3 17935.6 19016.5 20945.8 22973.2 22413.2 19192.9
13435.6 6555.4 2086.2 730.9 260.4 30.8 0
6342.6 6740.2 7140.6 7560.7 7961.1 8319.5 8641.6 8837.6 8860 8804
8764.8 8846 9039.2 9330.4 9714.1 10226.5 10873.4 11719 12783.1 13914.4
15026.1 16328.2 17885.2 19570.9 21497.5 23247.6 25339.4 28814.5 34473.8 36456.4
31416 20783.4 10775.3 5090.8 1772.6 210 0
6342.6 6726.2 7081.8 7451.5 7851.9 8201.9 8566 8888 9098 9215.6
9344.4 9548.8 9817.7 10159.3 10640.9 11231.8 11912.2 12760.7 13749.2 14916.9
16219 17599.5 19164.9 21015.8 22875.2 24757 26798.4 29595.8 34756.7 39214.6
36361.2 25471 13645.6 5961.7 1806.2 176.4 0
6342.6 6656.2 6953 7280.6 7602.7 7955.5 8311.1 8680.8 9061.6 9453.6
9817.7 10229.3 10755.7 11408.2 12312.7 13270.4 14320.5 15398.6 16599.9 17960.8
19310.5 20654.6 22023.9 23524.9 25149 26736.7 28349.7 30281.9 33163.3 35742.3
34196.6 27686 17364.3 7286.2 1542.9 140 0
6342.6 6533 6740.2 6955.8 7188.2 7434.7 7700.7 7994.7 8327.9 8728.4
9240.8 9837.3 10512.1 11411 12601.1 13956.4 15348.1 16860.3 18518 20251.4
22012.7 23625.7 25151.8 26591.1 27856.8 29075 30491.9 32062.8 33997.8 33967
30119.4 23258.8 13060.3 3833.5 576.9 81.2 0
6342.6 6407 6493.8 6583.4 6675.8 6793.4 6930.6 7081.8 7255.4 7493.5
7807.1 8171.1 8627.6 9288.4 10212.5 11352.2 12654.3 14009.6 15379 16672.7
17854.4 19022.1 20184.2 21304.3 22298.4 23183.2 24082.1 25093 25829.5 24185.7
19761.3 13642.8 5404.5 1108.9 305.2 100.8 0
6342.6 6348.2 6356.6 6381.8 6415.4 6443.4 6491 6538.6 6591.8 6670.2
6782.2 6899.8 7031.4 7269.4 7630.7 8053.5 8661.2 9394.8 10304.9 11282.2
12270.7 13248 14239.3 15166.1 15986.6 16717.5 17336.3 17949.6 18028 16048.2
12827.9 8865.6 3550.7 708.5 182 56 0
6342.6 6272.6 6230.5 6168.9 6101.7 6031.7 5939.3 5849.7 5720.9 5558.5
5384.9 5138.5 4914.4 4768.8 4735.2 4805.2 5096.4 5614.5 6275.4 6953
7555.1 8033.9 8453.9 8823.6 9098 9232.4 9095.2 8467.9 7149 5144.1
3153.1 1649.3 627.3 165.2 36.4 0 0
6342.6 6149.3 5916.9 5656.5 5362.5 4992.8 4592.4 4144.4 3690.7 3293.1
2971.1 2710.6 2506.2 2360.6 2259.8 2161.8 2086.2 2066.6 2156.2 2402.6
2693.8 2884.3 2895.5 2730.2 2455.8 2080.6 1688.5 1276.9 893.3 543.2
319.2 187.6 100.8 33.6 8.4 0 0
6342.6 5998.1 5583.7 5102 4514 3906.3 3340.7 2898.3 2565 2282.2
2021.8 1781 1601.7 1517.7 1475.7 1419.7 1377.7 1338.5 1288.1 1243.3
1209.7 1153.7 1069.7 957.7 831.7 702.9 582.5 490 411.6 336
252 162.4 75.6 19.6 5.6 0 0
6342.6 5821.7 5214.1 4486 3749.5 3094.3 2651.8 2327 2027.4 1778.2
1621.3 1528.9 1450.5 1380.5 1313.3 1248.9 1184.5 1106.1 1019.3 943.7
890.5 837.3 786.9 716.9 655.3 579.7 515.2 448 372.4 291.2
193.2 114.8 53.2 19.6 5.6 0 0
6342.6 5726.5 4942.4 4029.6 3200.7 2665.8 2301.8 1982.6 1761.4 1654.9
1568.1 1472.9 1377.7 1290.9 1212.5 1136.9 1047.3 952.1 859.7 784.1
722.5 660.9 621.7 585.3 537.6 481.6 420 352.8 271.6 193.2
137.2 81.2 36.4 8.4 0 0 0
6342.6 5589.3 4640 3612.3 2853.5 2402.6 2052.6 1831.4 1722.2 1635.3
1548.5 1439.3 1332.9 1229.3 1125.7 1022.1 918.5 823.3 747.7 688.9
644.1 604.9 565.6 512.4 459.2 408.8 350 288.4 232.4 184.8
137.2 89.6 30.8 0 0 0 0
6342.6 5505.3 4427.2 3349.1 2685.4 2262.6 1949 1814.6 1733.4 1643.7
1548.5 1439.3 1321.7 1198.5 1078.1 960.5 856.9 778.5 722.5 666.5
616.1 562.8 518 473.2 428.4 375.2 316.4 257.6 212.8 168
120.4 72.8 16.8 0 0 0 0
6342.6 5429.7 4264.8 3200.7 2618.2 2203.8 1932.2 1837 1744.6 1652.1
1559.7 1453.3 1338.5 1215.3 1092.1 982.9 893.3 806.5 730.9 660.9
602.1 537.6 487.2 439.6 386.4 319.2 254.8 212.8 173.6 128.8
86.8 42 8.4 0 0 0 0
6342.6 5432.5 4225.6 3161.5 2567.8 2167.4 1937.8 1859.4 1783.8 1691.3
1596.1 1495.3 1391.7 1276.9 1156.5 1041.7 943.7 854.1 778.5 705.7
630.1 551.6 487.2 428.4 364 291.2 221.2 184.8 148.4 112
72.8 33.6 5.6 0 0 0 0
6342.6 5494.1 4284.4 3200.7 2598.6 2187 1946.2 1867.8 1795 1702.5
1610.1 1512.1 1405.7 1293.7 1176.1 1058.5 952.1 862.5 800.9 733.7
641.3 562.8 492.8 431.2 358.4 288.4 221.2 184.8 145.6 109.2
72.8 33.6 8.4 0 0 0 0
